Brand: Burndy
Catalog ID: KC22B1NSPTN
Catalog Number
KC22B1NSPTN
Material
Bronze, Leaded, Commercial
Plated
N
Plating Type
Tin Plated
Stud Installation Torque inch pounds
280 LBS/in
Trade Name
SERVIT POST™
Type
KC and K2C Series
UPC
781810420706
UPC 14 Digit GTIN
00781810420706
Dimension - B Length inch
0.96 in
Dimension - Body Width inch
0.62 in
Dimension - D inch
1.13 in
Dimension - Height inch
1.00 in
Dimension - Height mm
25.4 mm
Dimension - L Length Overall mm
54 mm
Dimension - Length Overall inch
2.12 in
Dimension - Nut Width inch
0.75 in
Dimension - P inch
0.26 in
Conductor - Copper Solid Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Size Range
2 AWG-10 AWG
Conductor - Copper Str Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG
Conductor - Copper Str Size Range
3 AWG-10 AWG
Physical Attribute - Number of Conductors Accommodated Total
1
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Carton Quantity
50
Minimum Pack Quantity
50
Pallet Quantity
9900