BURNDY
Image of KC22G3 KC22G3, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC22G3 KC22G3, SERVIT POST Mechanical Connector, Cable to Flat

KC22G3, SERVIT POST Mechanical Connector, Cable to Flat

Brand:

Burndy

Catalog ID:

KC22G3

Mechanical Connector; Cable to Flat.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

Product details

General

Catalog Number

KC22G3

Material

Bronze, Silicon (DURIUM is a trademark)

Plated

N

Plating Type

Unplated

Type

KC and K2C Series

UPC

781810107065

UPC 12 Digit

7818101070655

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

7200

Resources and downloads