
Brand: Burndy
Catalog ID: KC22J12T13
Application
For Used To Fit All Standard EEI-NEMA Distribution Transformers As A Tank Grounding Terminal
Catalog Number
KC22J12T13
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
80 LBS/in
Material
Bronze, Leaded, Commercial
Plated
N
Plating Type
Unplated
Stud Installation Torque inch pounds
80 LBS/in
Sub Brand
SERVIT POST
Trade Name
SERVIT POST™
Type
KC and K2C Series
UPC
781810127872
UPC 14 Digit GTIN
00781810127872
Dimension - B Length inch
0.41 in
Dimension - Bolt Size fraction
1/2
Dimension - Cross Flats inch
0.62 in
Dimension - D inch
0.50 in
Dimension - Height inch
1.00 in
Dimension - Height mm
25.4 mm
Dimension - L Length Overall mm
38 mm
Dimension - Length Overall inch
1.50 in
Dimension - P inch
0.27 in
Dimension - Threads per inch
13
Dimension - Width inch
25 mm
Dimension - Width mm
22 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Size Range
2 AWG-10 AWG
Conductor - Copper Str Size Range
3 AWG-10 AWG
Physical Attribute - Number of Conductors Accommodated Total
2
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
80 LBS/in
Stud Installation Torque inch pounds
80 LBS/in
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
17400