BURNDY
Image of KC23 KC23, SERVIT POST Mechanical Connector, Cable to Flat

KC23, SERVIT POST Mechanical Connector, Cable to Flat

Brand: Burndy

Catalog ID: KC23

Mechanical SERVIT POST™ Connector; Cable to Flat, 8-2 AWG (Str) / 10-1 AWG (Sol), 3/8" Stud; body height: 1.05"

  • SERVIT POST™ mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Application

For Direct Burial Applications And Used To Ground One Or Two Cables To Steel Structures, Fence Posts, Transformers, Also Used To Tap One Or Two Cables From Bus Bar

Catalog Number

KC23

EU RoHS Indicator

Yes

Material

Bronze, Leaded, Commercial

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

280 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810255353

UPC 14 Digit GTIN

00781810255353

Dimensions

Dimension - B Length fraction

15/32 in

Dimension - Body Width inch

0.62 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

0.63 in

Dimension - Height fraction

1

Dimension - Height mm

26.7 mm

Dimension - Length Overall inch

1.67 in

Dimension - Nut Width inch

0.81 in

Dimension - P inch

0.32 in

Dimension - Threads per inch

16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Solid Size Range

10 AWG-1 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

8 AWG-2 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

280 LBS/in

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

59400