
Brand: Burndy
Catalog ID: KC23B1N
Catalog Number
KC23B1N
Material
Bronze, Leaded, Commercial
Trade Name
SERVIT POST™
Type
KC and K2C Series
UPC
621945444324
UPC 14 Digit GTIN
00621945444324
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size Range
10 AWG-1 AWG
Conductor - Copper Str Size Range
8 AWG-2 AWG
Physical Attribute - Number of Conductors Accommodated Total
1
Buy America(n) Qualified
Contact Manufacturer
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
23200