BURNDY
KC25, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC25 KC25, SERVIT POST Mechanical Connector, Cable to Flat

KC25, SERVIT POST Mechanical Connector, Cable to Flat

Brand: Burndy

Catalog ID: KC25

Mechanical Grounding Connector, Cable to Flat, 2-1/0 AWG (Str) / 2-2/0 AWG (Sol), Stud: 1/2"

  • SERVIT POST™ mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Application

For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial

Catalog Number

KC25

Material

Bronze, Leaded, Commercial

Plated

No

Plating Type

Unplated

Stud Installation Torque inch pounds

480 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810255650

UPC 14 Digit GTIN

00781810255650

Dimensions

Dimension - B Length fraction

9/16 in

Dimension - Body Width inch

0.75 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

0.75 in

Dimension - Height fraction

1-1/8

Dimension - Height mm

30.2 mm

Dimension - Length Overall inch

1.94 in

Dimension - Nut Width inch

0.93 in

Dimension - P inch

0.39 in

Dimension - Threads per inch

13

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

2 AWG-2/0 AWG

Conductor - Copper Str Size

2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

2 AWG-1/0 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

480 LBS/in

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

29700