BURNDY
KC25TN, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated
Image of KC25TN KC25TN, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated

KC25TN, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated

Brand: Burndy

Catalog ID: KC25TN

Mechanical Connector; Cable to Flat; Accommodates: #2 - 1/0 Str., or #2 - 2/0 Sol. Coppper; Stud: 1/2"; Tin Plated.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Catalog Number

KC25TN

Material

Bronze, Leaded, Commercial

Stud Installation Torque inch pounds

480 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810141915

UPC 14 Digit GTIN

00781810141915

Dimensions

Dimension - Body Width inch

0.75 in

Dimension - D inch

0.75 in

Dimension - Height inch

1.19 in

Dimension - Height mm

30.2 mm

Dimension - Nut Width inch

0.93 in

Dimension - P inch

0.39 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

2 AWG-2/0 AWG

Conductor - Copper Str Size Range

2 AWG-1/0

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

480 LBS/in

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

9900