BURNDY
Image of KC26TN KC26TN, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated
Image of KC26TN KC26TN, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated

KC26TN, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated

Brand:

Burndy

Catalog ID:

KC26TN

Mechanical Connector; Cable to Flat; Accommodates #2 - 2/0 AWG Str or #2 - 2/0 AWG Sol; 1/2" Stud; Tin Plated.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

Product details

General

Catalog Number

KC26TN

Material

Bronze, Leaded, Commercial

Plated

N

Plating Type

Tin Plated

Stud Installation Torque inch pounds

480 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810145708

UPC 12 Digit

7818101457088

Dimensions

Dimension - B Length inch

0.52 in

Dimension - Body Width inch

0.88 in

Dimension - Height inch

1.38 in

Dimension - Height mm

35.1 mm

Dimension - L Length Overall mm

54 mm

Dimension - Length Overall inch

2.12 in

Dimension - Nut Width inch

1.04 in

Dimension - P inch

0.44 in

Conductor Related

Conductor - Copper Solid Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - Copper Solid Size Range

2 AWG-3/0 AWG

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

2 AWG-2/0 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7425

Resources and downloads