BURNDY
KC28B1NSP, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC28B1NSP KC28B1NSP, SERVIT POST Mechanical Connector, Cable to Flat

KC28B1NSP, SERVIT POST Mechanical Connector, Cable to Flat

Brand: Burndy

Catalog ID: KC28B1NSP

Mechanical Grounding Connector, Nut Torque: 500 in-lbs; Post Torque: 660 in-lbs.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Catalog Number

KC28B1NSP

Material

Copper Alloy, Cast

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

660 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810371411

UPC 14 Digit GTIN

00781810371411

Dimensions

Dimension - B Length inch

1.25 in

Dimension - Body Width inch

1.18 in

Dimension - Height inch

1.94 in

Dimension - Height mm

49.3 mm

Dimension - L Length Overall mm

88 mm

Dimension - Length Overall inch

3.45 in

Dimension - Nut Width inch

1.35 in

Dimension - P inch

0.55 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1 AWG-4/0 AWG

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

1 AWG-4/0 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Stud Installation Torque inch pounds

660 LBS/in

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

1