

Brand: Burndy
Catalog ID: KC28NSP
Catalog Number
KC28NSP
Material
Copper Alloy, Cast
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat
Product Type
Mechanical
Stud Installation Torque inch pounds
660 LBS/in
Trade Name
SERVIT POST™
Type
KC and K2C Series
UPC
781810328255
UPC 14 Digit GTIN
00781810328255
Dimension - B Length inch
0.75 in
Dimension - Body Width inch
1.18 in
Dimension - Height inch
1.94 in
Dimension - Height mm
49.3 mm
Dimension - L Length Overall mm
75 mm
Dimension - Length Overall inch
2.95 in
Dimension - Nut Width inch
1.35 in
Dimension - P inch
0.55 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
1 AWG-4/0 AWG
Conductor - Copper Str Size
1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range
1 AWG-4/0 AWG
Physical Attribute - Number of Conductors Accommodated Total
1
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Stud Installation Torque inch pounds
660 LBS/in
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
900