BURNDY
KC34B1NSP, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC34B1NSP KC34B1NSP, SERVIT POST Mechanical Connector, Cable to Flat

KC34B1NSP, SERVIT POST Mechanical Connector, Cable to Flat

Brand: Burndy

Catalog ID: KC34B1NSP

Mechanical Connector; Cable to Flat; Nut Torque: 825 in-lbs; Stud Torque: 1050 in-lbs.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Catalog Number

KC34B1NSP

Material

Copper Alloy, Cast

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

1050 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810219881

UPC 14 Digit GTIN

00781810219881

Dimensions

Dimension - Body Width inch

1.62 in

Dimension - Height mm

60.5 mm

Dimension - Length Overall inch

4.12 in

Dimension - Nut Width inch

2.00 in

Dimension - P inch

0.85 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

1;1/0;2/0;3/0;4/0;250;300

Conductor - Copper Str Size Range

1-300

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

Force Related

Stud Installation Torque inch pounds

1050 LBS/in

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1