BURNDY
Image of KC34SV KC34SV, SERVIT POST Mechanical Connector, Cable to Flat, Silver Plated
Image of KC34SV KC34SV, SERVIT POST Mechanical Connector, Cable to Flat, Silver Plated

KC34SV, SERVIT POST Mechanical Connector, Cable to Flat, Silver Plated

Brand:

Burndy

Catalog ID:

KC34SV

Mechanical Connector; Cable to Flat; Accommodates: 3/0 Stranded - 500 kcmil; 3/4" Stud; Silver Plated.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

Product details

General

Catalog Number

KC34SV

Material

Copper Alloy, Cast

Plated

Y

Plating Type

Silver

Stud Installation Torque inch pounds

1050 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC 12 Digit

0

Dimensions

Dimension - B Length inch

0.99 in

Dimension - Body Width inch

1.62 in

Dimension - Height inch

2.38 in

Dimension - Height mm

60.5 mm

Dimension - L Length Overall mm

92 mm

Dimension - Length Overall inch

3.62 in

Dimension - Nut Width inch

2.00 in

Dimension - P inch

0.85 in

Conductor Related

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings