BURNDY
KC39, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC39 KC39, SERVIT POST Mechanical Connector, Cable to Flat

KC39, SERVIT POST Mechanical Connector, Cable to Flat

Brand: Burndy

Catalog ID: KC39

Mechanical Connector; Cable to Flat; Accommodates 350 - 750 kcmil Stranded.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Catalog Number

KC39

Material

Copper Alloy, Cast

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

1700 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810448304

UPC 14 Digit GTIN

00781810448304

Dimensions

Dimension - B Length inch

1.13 in

Dimension - Body Width inch

1.88 in

Dimension - Height inch

2.94 in

Dimension - Height mm

74.7 mm

Dimension - L Length Overall mm

110 mm

Dimension - Length Overall inch

4.32 in

Dimension - Nut Width inch

2.62 in

Dimension - P inch

1.01 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

Force Related

Stud Installation Torque inch pounds

1700 LBS/in

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1