BURNDY
Image of KK12A39U10S KK12A39U10S, 12 conductor, 10-hole mounting pad, #2 AWG-750 kcmil, Stacked Style Universal Connector
* Representative image
Image of KK12A39U10S KK12A39U10S, 12 conductor, 10-hole mounting pad, #2 AWG-750 kcmil, Stacked Style Universal Connector

KK12A39U10S, 12 conductor, 10-hole mounting pad, #2 AWG-750 kcmil, Stacked Style Universal Connector

Brand:

Burndy

Catalog ID:

KK12A39U10S

Stacked Style Universal Transformer Connector, #2 AWG-750 kcmil; Accepts 12 conductors, 10-Hole NEMA mounting holes; includes PENETROX oxide inhibitor pre-applied, for product without oxide inhibitor add -NP suffix to catalog number

  • Fabricated from 6061-T6 aluminum allow for conductivity and strength
  • Clear plated for low-contact resistance
  • For use with both copper and aluminum conductor
  • Stacked configurations are ideal in limited space applications

Product details

General

Catalog Number

KK12A39U10S

Type

Bolted Lugs & Terminals

UPC

621945647558