BURNDY
KK4A39U8LNP, Lay-In Univ., 4-Conductor, 8-Hole, No PENETROX,
Image of KK4A39U8LNP KK4A39U8LNP, Lay-In Univ., 4-Conductor, 8-Hole, No PENETROX,

KK4A39U8LNP, Lay-In Univ., 4-Conductor, 8-Hole, No PENETROX,

Brand: Burndy

Catalog ID: KK4A39U8LNP

Lay-In Style Universal Transformer Connector, #2 AWG-750 kcmil; Accepts 4 conductors, 8-Hole NEMA mounting holes; No oxide inhibitor pre-applied

  • Fabricated from 6061-T6 aluminum allow for conductivity and strength
  • Clear plated for low-contact resistance
  • For use with both copper and aluminum conductor
  • Lay-In configuration offers ease of conductor insertion

General

Catalog Number

KK4A39U8LNP

Type

Bolted Lugs & Terminals

UPC

621945657465

Dimensions

Dimensions

6 in x 6.75 in x 2.14 in

Height

2.14 in

Length

6 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

6.75 in