BURNDY
KK4A44U8L, Lay-In Univ., 4-Conductor, 8-Hole, w/ PENETROX
Image of KK4A44U8L KK4A44U8L, Lay-In Univ., 4-Conductor, 8-Hole, w/ PENETROX

KK4A44U8L, Lay-In Univ., 4-Conductor, 8-Hole, w/ PENETROX

Brand: Burndy

Catalog ID: KK4A44U8L

Lay-In Style Connector, 1/0 AWG - 1000 kcmil; Accepts 4 conductors, 8-Hole NEMA mounting holes; includes PENETROX oxide inhibitor pre-applied

  • Fabricated from 6061-T6 aluminum allow for conductivity and strength
  • Clear plated for low-contact resistance
  • For use with both copper and aluminum conductor
  • Lay-In configuration offers ease of conductor insertion

General

Catalog Number

KK4A44U8L

Type

Bolted Lugs & Terminals

UPC

621945647596

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in