BURNDY
Image of KK6A39U6S KK6A39U6S, 6 Conductor, 6-Hole mounting pad; #2 AWG-750 kcmil; Stacked Style Universal Connector
* Representative image
Image of KK6A39U6S KK6A39U6S, 6 Conductor, 6-Hole mounting pad; #2 AWG-750 kcmil; Stacked Style Universal Connector

KK6A39U6S, 6 Conductor, 6-Hole mounting pad; #2 AWG-750 kcmil; Stacked Style Universal Connector

Brand: Burndy

Catalog ID: KK6A39U6S

Stacked Style Universal Transformer Connector, #2 AWG-750 kcmil; Accepts 6 conductors, 6-Hole NEMA mounting holes; includes PENETROX oxide inhibitor pre-applied, for product without oxide inhibitor add -NP suffix to catalog number

  • Fabricated from 6061-T6 aluminum allow for conductivity and strength
  • Clear plated for low-contact resistance
  • For use with both copper and aluminum conductor
  • Stacked configurations are ideal in limited space applications

Product details

General

Catalog Number

KK6A39U6S

Type

Bolted Lugs & Terminals

UPC

621945647534