BURNDY
KK6A39U6SNP, Stacked Univ., 6-Conductor, 6-Hole, No PENETROX
Image of KK6A39U6SNP KK6A39U6SNP, Stacked Univ., 6-Conductor, 6-Hole, No PENETROX

KK6A39U6SNP, Stacked Univ., 6-Conductor, 6-Hole, No PENETROX

Brand: Burndy

Catalog ID: KK6A39U6SNP

Stacked Style Universal Transformer Connector, #2 AWG-750 kcmil; Accepts 6 conductors, 6-Hole NEMA mounting holes; No oxide inhibitor pre-applied

  • Fabricated from 6061-T6 aluminum allow for conductivity and strength
  • Clear plated for low-contact resistance
  • For use with both copper and aluminum conductor
  • Stacked configurations are ideal in limited space applications

General

Catalog Number

KK6A39U6SNP

Type

Bolted Lugs & Terminals

UPC

621945657434

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in