BURNDY
KK8A39U16L, Lay-In Style, 8-Conductor, 16-Hole, PENETROX
Image of KK8A39U16L KK8A39U16L, Lay-In Style, 8-Conductor, 16-Hole, PENETROX

KK8A39U16L, Lay-In Style, 8-Conductor, 16-Hole, PENETROX

Brand: Burndy

Catalog ID: KK8A39U16L

Lay-In Style, 8-Conductor, #2-750 kcmil, 16-Hole NEMA Holes (1/2" Stud, 1.75" Spacing), Oxide inhibitor pre-applied

  • Fabricated from 6061-T6 aluminum allow for conductivity and strength
  • Clear plated for low-contact resistance
  • For use with both copper and aluminum conductor
  • Lay-In configuration offers ease of conductor insertion

General

Catalog Number

KK8A39U16L

Type

Bolted Lugs & Terminals

UPC

621945647589

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in