BURNDY
Image of KK8A39U8S KK8A39U8S, 8 Conductor, 8-Hole mounting Pad, #2 AWG-750 kcmil; Stacked Style Universal Connector
Image of KK8A39U8S KK8A39U8S, 8 Conductor, 8-Hole mounting Pad, #2 AWG-750 kcmil; Stacked Style Universal Connector

KK8A39U8S, 8 Conductor, 8-Hole mounting Pad, #2 AWG-750 kcmil; Stacked Style Universal Connector

Brand:

Burndy

Catalog ID:

KK8A39U8S

Stacked Style Universal Transformer Connector, #2 AWG-750 kcmil; Accepts 8 conductors, 8-Hole NEMA mounting holes; includes PENETROX oxide inhibitor pre-applied, for product without oxide inhibitor add -NP suffix to catalog number

  • Fabricated from 6061-T6 aluminum allow for conductivity and strength
  • Clear plated for low-contact resistance
  • For use with both copper and aluminum conductor
  • Stacked configurations are ideal in limited space applications

Product details

General

Catalog Number

KK8A39U8S

Type

Bolted Lugs & Terminals

UPC

621945647541