BURNDY
KK8A39U8SNP, Stacked Style, 8-Conductor, 8-Hole, No PENETROX
Image of KK8A39U8SNP KK8A39U8SNP, Stacked Style, 8-Conductor, 8-Hole, No PENETROX

KK8A39U8SNP, Stacked Style, 8-Conductor, 8-Hole, No PENETROX

Brand: Burndy

Catalog ID: KK8A39U8SNP

Stacked Style Universal Transformer Connector, #2 AWG-750 kcmil; Accepts 8 conductors, 8-Hole NEMA mounting holes; No oxide inhibitor pre-applied

  • Fabricated from 6061-T6 aluminum allow for conductivity and strength
  • Clear plated for low-contact resistance
  • For use with both copper and aluminum conductor
  • Stacked configurations are ideal in limited space applications

General

Catalog Number

KK8A39U8SNP

Type

Bolted Lugs & Terminals

UPC

621945657441

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in