BURNDY
KK8A44U14, Universal Terminal, 8 Conductors, 350-1000 kcmil, Dual Rated
Image of KK8A44U14 KK8A44U14, Universal Terminal, 8 Conductors, 350-1000 kcmil, Dual Rated

KK8A44U14, Universal Terminal, 8 Conductors, 350-1000 kcmil, Dual Rated

Brand: Burndy

Catalog ID: KK8A44U14

8 Conductors 350 - 1000 kcmil; Dual Rated.

Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

General

Catalog Number

KK8A44U14

Connector Type

Parallel Set-Screw

Finish Type

Clear Plate Cms-14

Installation Torque Recommended in-lb

550

Material

Aluminum

Plated

Y

Plating Type

Clear plated

Type

Bolted Lugs & Terminals

UPC

781810666708

UPC 14 Digit GTIN

00781810666708

Dimensions

Dimension - Bolt Size fraction

9/16

Dimension - D inch

6.19 in

Dimension - Height inch

1.88 in

Dimension - Height mm

47.8 mm

Dimension - Pad Width inch

12.12 in

Dimension - Stud Size fraction

9/16

Dimensions

12.25 in x 6.19 in x 1.88 in

Height

1.88 in

Length

12.25 in

Package Height

Package Length

Package Weight

Package Width

Width

6.19 in

Conductor Related

Conductor Size

350-1000 KCMIL

Number of Conductors

8

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

550

Configuration

Connector Type

Parallel Set-Screw

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1