
Brand: Burndy
Catalog ID: KLU175H
Catalog Number
KLU175H
Connector Type
Terminal
Hardware Type
3/8 UNF Socket/HexScrew
Installation Torque Recommended in-lb
124 LBS/in
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Temperature Rating
194
Trade Name
SCRULUG™
Type
Bolted Lugs & Terminals
UPC
781810463413
UPC 14 Digit GTIN
00781810463413
Dimension - B Length fraction
22/31 in
Dimension - B Length inch
0.71 in
Dimension - Height mm
0 mm
Dimension - Hole Size inch
0.39 in
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
56 mm
Dimension - Length Overall inch
2.20 in
Dimension - N inch
0.43 in
Dimension - Pad Width inch
0.75 in
Dimension - Strip Length inch
1 in
Dimension - Stud Size inch
3/8
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Minimum Voltage
600
Conductor - Copper Str Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG
Conductor - Copper Str Size Range
4 AWG-3/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
UI
UL Listed
No
Installation Torque Recommended in-lb
124 LBS/in
Temperature Rating
194
Connector Type
Terminal
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1