BURNDY
KLU400TP, Mechanical Offset Tongue Terminal, 1/0 Str-500 kcmil, 1-Hole, 3/8" Stud
Image of KLU400TP KLU400TP, Mechanical Offset Tongue Terminal, 1/0 Str-500 kcmil, 1-Hole, 3/8" Stud

KLU400TP, Mechanical Offset Tongue Terminal, 1/0 Str-500 kcmil, 1-Hole, 3/8" Stud

Brand: Burndy

Catalog ID: KLU400TP

SCRULUG™ Mechanical Offset Tongue Terminal for Copper Cable; 1-Hole; Accommodates: 1/0 Str - 500 kcmil; Stud: 3/8"; Hardware: 5/8" Hex Head; Installation Torque: 275 in-lbs; Wire Strip Length: 1-5/32".

  • Range-taking design reduces SKUs required in inventory
  • High conductivity copper alloy for long lasting reliable contact
  • Compact design, easy to install
  • Slot Robertson screw, hex head, hex socket bolt require no special installation tools

General

Catalog Number

KLU400TP

Hardware Type

5/8 UNF Socket/HexScrew

Installation Torque Recommended in-lb

275

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810352854

UPC 14 Digit GTIN

00781810352854

Dimensions

Dimension - B Length fraction

1-13/32 in

Dimension - Bolt Size fraction

3/8

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.39 in

Dimension - Hole Size mm

10 mm

Dimension - N inch

0.91 in

Dimension - Pad Width inch

1.50 in

Dimension - Screw Size inch

5/8

Dimension - Strip Length inch

1-5/32

Dimension - Stud Size inch

3/8

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size Range

1/0 -500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

275

Configuration

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

10

Minimum Pack Quantity

500

Pallet Quantity

2320