BURNDY
Image of KPA28CG1 KPA28CG1, Pressure Bar Style Copper Lug, #6 AWG-4/0 Str, 1-Hole
Image of KPA28CG1 KPA28CG1, Pressure Bar Style Copper Lug, #6 AWG-4/0 Str, 1-Hole

KPA28CG1, Pressure Bar Style Copper Lug, #6 AWG-4/0 Str, 1-Hole

Brand:

Burndy

Catalog ID:

KPA28CG1

SCRULUG™ Mechanical Terminal for Copper Cable; 1-Hole; Accommodates: #6 AWG - 4/0 Str; 9/16" Hex.

  • High copper alloy terminal (tin-plated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

Product details

General

Catalog Number

KPA28CG1

Connector Type

Terminal

Hardware Type

9/16 Hex SetScrew

Installation Torque Recommended in-lb

28

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin - Electro Plated

Type

Bolted Lugs & Terminals

UPC

621945019324

Dimensions

Dimension - D inch

1.10 in

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.41 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.22 in

Dimension - N inch

0.57 in

Dimension - Pad Width inch

1.00 in

Dimension - Width mm

25.4 mm

Conductor Related

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

6 AWG-4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads