BURNDY
Image of KPA28G1 KPA28G1, Pressure Bar Cu Lug, 1-Hole, Tin Plated

KPA28G1, Pressure Bar Cu Lug, 1-Hole, Tin Plated

Brand: Burndy

Catalog ID: KPA28G1

Copper Terminal with Pressure Bar, 1-hole, 1/2" Stud, 1/0-4/0 Str, Tin Plated

  • High copper alloy terminal (tin-plated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

General

Catalog Number

KPA28G1

Connector Type

Terminal

Installation Torque Recommended in-lb

250 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810242506

UPC 14 Digit GTIN

00781810242506

Dimensions

Dimension - D inch

1.12 in

Dimension - Height fraction

1-3/5 in

Dimension - Height inch

1.66 in

Dimension - Height mm

42.2 mm

Dimension - Hole Size inch

0.53 in

Dimension - Hole Size mm

13 mm

Dimension - L Length Overall mm

58 mm

Dimension - Length Overall inch

2.30 in

Dimension - N inch

0.53 in

Dimension - Pad Width inch

0.97 in

Dimension - Width inch

0.88 in

Dimension - Width mm

22 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Navy Size

125 (61) Navy;150 (61) Navy

Conductor - Copper Str Navy Size Range

125 (61) Navy-150 (61) Navy

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

1/0 -4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Force Related

Installation Torque Recommended in-lb

250 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

8700