BURNDY
Image of KPA34UNPL KPA34UNPL, Mechanical Pressure Bar Style Copper Lug, 1-Hole, 4/0 Str-500 kcmil, 1/2" Stud, 1 Screw
Image of KPA34UNPL KPA34UNPL, Mechanical Pressure Bar Style Copper Lug, 1-Hole, 4/0 Str-500 kcmil, 1/2" Stud, 1 Screw

KPA34UNPL, Mechanical Pressure Bar Style Copper Lug, 1-Hole, 4/0 Str-500 kcmil, 1/2" Stud, 1 Screw

Brand:

Burndy

Catalog ID:

KPA34UNPL

  • High copper alloy terminal (unplated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

Product details

General

Catalog Number

KPA34UNPL

Connector Type

Pressure Bar

Installation Torque Recommended in-lb

375

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810172742

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

1.38 in

Dimension - Height fraction

2-7/16 in

Dimension - Height inch

2.44 in

Dimension - Height mm

62 mm

Dimension - Hole Size inch

0.54 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

84 mm

Dimension - Length Overall inch

3.32 in

Dimension - N inch

0.75 in

Dimension - Pad Width inch

1.38 in

Dimension - Stud Size inch

1/2

Conductor Related

Conductor - Copper Str Size

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

4/0 AWG-500 kcmil

Conductor Size

4/0 AWG-500 KCMIL

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

18

Minimum Pack Quantity

1

Pallet Quantity

2664

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings