BURNDY
Image of KPA4CG27 KPA4CG27, Copper Terminal, 1-Hole, #14-4 AWG
Image of KPA4CG27 KPA4CG27, Copper Terminal, 1-Hole, #14-4 AWG

KPA4CG27, Copper Terminal, 1-Hole, #14-4 AWG

Brand:

Burndy

Catalog ID:

KPA4CG27

Cu Terminal, For Cu Cable, 1 Hole, #14 - #4 AWG.

  • High copper alloy terminal (unplated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

Product details

General

Catalog Number

KPA4CG27

Connector Type

Terminal

Material

Copper

Material - Hardware

Steel

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810172896

UPC 12 Digit

7818101728966

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.50 in

Dimension - D inch

0.59 in

Dimension - Height fraction

47/50 in

Dimension - Height inch

0.94 in

Dimension - Height mm

23.9 mm

Dimension - Hole Size inch

0.27 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

30 mm

Dimension - Length Overall inch

1.19 in

Dimension - N inch

0.3 in

Dimension - Pad Width inch

0.50 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

14 AWG-4 AWG

Conductor - Copper Str Navy Size

23 (7) Navy;30 (19) Navy;40 (19) Navy

Conductor - Copper Str Navy Size Range

23 (7) Navy-40 (19) Navy

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

14 AWG-4 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

59400

Resources and downloads