BURNDY
KPA4CTPG2, Mechanical Pressure Bar Style Copper Lug, 1-Hole
Image of KPA4CTPG2 KPA4CTPG2, Mechanical Pressure Bar Style Copper Lug, 1-Hole

KPA4CTPG2, Mechanical Pressure Bar Style Copper Lug, 1-Hole

Brand: Burndy

Catalog ID: KPA4CTPG2

Copper Alloy Scrulug, 14 - 6 AWG, 1.28 in L, .50 in W, Tin Plated.

  • High copper alloy terminal (tin-plated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

General

Catalog Number

KPA4CTPG2

Connector Type

Terminal

Hardware Type

5/16 Dia.Slot Robertson

Installation Torque Recommended in-lb

45 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

N

Plating Type

Tin

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810076972

UPC 14 Digit GTIN

00781810076972

Dimensions

Dimension - D inch

0.71 in

Dimension - Height fraction

1 in

Dimension - Height inch

1.00 in

Dimension - Height mm

25.4 mm

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

33 mm

Dimension - Length Overall inch

1.28 in

Dimension - N inch

0.33 in

Dimension - Pad Width inch

0.50 in

Dimension - Strip Length inch

9/16

Dimension - Stud Size inch

1/4

Dimensions

1.28 in x 0.5 in x 1 in

Height

1 in

Length

1.28 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.5 in

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Size Range

14 AWG-6 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Str Size Range

14 AWG-6 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

45 LBS/in

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

1

Minimum Pack Quantity

100

Pallet Quantity

1