BURNDY
Image of KPA4CUP KPA4CUP, Copper Terminal, 1-Hole, #14 Sol-#4 Str

KPA4CUP, Copper Terminal, 1-Hole, #14 Sol-#4 Str

Brand: Burndy

Catalog ID: KPA4CUP

SCRULUG™ Mechanical Terminal for Copper Cable; 1-Hole; Accommodates: #14 Sol - #4 Str; 1.28" Length; .50" Width.

  • High copper alloy terminal (unplated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Terminal Blocks

Catalog Number

KPA4CUP

EU RoHS Indicator

Yes

Hardware Type

5/16 DIA.SLOT ROBERTSON

Installation Torque Recommended in-lb

45 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Sub Brand

SCRULUG

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810354360

UPC 14 Digit GTIN

00781810354360

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.71 in

Dimension - Height fraction

1 in

Dimension - Height inch

1.00 in

Dimension - Height mm

25.4 mm

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - N inch

0.33 in

Dimension - Pad Width inch

0.50 in

Dimension - Strip Length inch

9/16

Dimension - Stud Size inch

1/4

Conductor Related

Conductor - Copper Solid Size

14;13;12;11;10;9;8;7;6;5;4

Conductor - Copper Solid Size Range

14-4

Conductor - Copper Str Size Range

14-4

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

45 LBS/in

Configuration

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

1