BURNDY
Image of KPA8C KPA8C, Pressure Bar Style Copper Lug, 1-Hole, 14 AWG Sol-8 AWG Str, #10 Stud, 1 Screw
Image of KPA8C KPA8C, Pressure Bar Style Copper Lug, 1-Hole, 14 AWG Sol-8 AWG Str, #10 Stud, 1 Screw

KPA8C, Pressure Bar Style Copper Lug, 1-Hole, 14 AWG Sol-8 AWG Str, #10 Stud, 1 Screw

OR

Brand:

Burndy

Catalog ID:

KPA8C

Copper Terminal, 1 Hole, 14 AWG (Sol)-8 AWG (Str), .10" Stud, 1 Screw.

  • High copper alloy terminal (tin-plated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

Features: High Copper Alloy Tin-Plated Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Terminal Blocks, Especially Good In Light Industrial Applications, The Tongue And Body Are A One-Piece Design, The Pressure Bar Equalizes Pressure Over The Conductor And Prevents The Screw From Cutting Into The Cable, Dimension K: 0.21 IN, Stud/bolt Hole Size: #10, Dimension D: 0.47 IN, Dimension N: 0.22 IN, Dimension T: 06 IN, Set Screw Type: Slot Robertson, Tongue Width: 0.38 IN, Installation Torque: 35 IN-LB, Length: 0.95 IN, Height: 0.72 IN

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Terminal Blocks

Catalog Number

KPA8C

Connector Type

Pressure Bar

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

25 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin

Sub Brand

SCRULUG

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810353455

Dimensions

Dimension - Bolt Size fraction

#10

Dimension - D inch

0.47 in

Dimension - Height fraction

18/25 in

Dimension - Height inch

0.72 in

Dimension - Height mm

18.3 mm

Dimension - Hole Size inch

0.21 in

Dimension - Hole Size mm

5 mm

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

0.97 in

Dimension - N inch

0.22 in

Dimension - Pad Width inch

0.38 in

Dimension - Stud Size inch

#10

Dimension - Width inch

0.38 in

Dimension - Width mm

10 mm

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Solid Size Range

14 AWG-8 AWG

Conductor - Copper Str Navy Size

4 (1) Navy;4 (7) Navy;4 (19) Navy;4 (41) Navy;6 (7) Navy;6 (19) Navy;9 (7) Navy;9 (37) Navy;14 (7) Navy;14 (140) Navy

Conductor - Copper Str Navy Size Range

4 (1) Navy-14 (140) Navy

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Str Size Range

14 AWG-8 AWG

Conductor Size

14-8 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Resources and downloads