Brand: Burndy
Catalog ID: KPA8CUNPL
Catalog Number
KPA8CUNPL
Connector Type
Pressure Bar
Installation Torque Recommended in-lb
25
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Slot
Plated
N
Plating Type
Unplated
Trade Name
SCRULUG™
Type
Bolted Lugs & Terminals
UPC
781810006238
UPC 14 Digit GTIN
00781810006238
Dimension - Bolt Size fraction
#10
Dimension - D inch
0.47 in
Dimension - Height fraction
18/25 in
Dimension - Height inch
0.72 in
Dimension - Height mm
18.3 mm
Dimension - Hole Size inch
0.21 in
Dimension - Hole Size mm
5 mm
Dimension - L Length Overall mm
24 mm
Dimension - Length Overall inch
0.95 in
Dimension - N inch
0.22 in
Dimension - Pad Width inch
0.38 in
Dimension - Width inch
0.38 in
Dimension - Width mm
10 mm
Conductor - Copper Solid Size
14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Solid Size Range
14 AWG-8 AWG
Conductor - Copper Str Navy Size
4 (1) Navy;4 (7) Navy;4 (19) Navy;4 (41) Navy;6 (7) Navy;6 (19) Navy;9 (7) Navy;9 (37) Navy;14 (7) Navy;14 (140) Navy
Conductor - Copper Str Navy Size Range
4 (1) Navy-14 (140) Navy
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Str Size Range
14 AWG-8 AWG
Conductor Size
14-8 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
1000
Minimum Pack Quantity
1