

Brand: Burndy
Catalog ID: KPB4CG1
Application
For Direct Burial In Earth Or Concrete
Catalog Number
KPB4CG1
Installation Torque Recommended in-lb
45 LBS/in
Material
Copper Alloy
Material Type - Screw
Steel - Stainless
Plated
No
Plating Type
Tin
Product Type
Mechanical
Sub Brand
SCRULUG
Type
KPB
UPC
781810100233
UPC 14 Digit GTIN
00781810100233
Dimension - B Length inch
0.61 in
Dimension - Height inch
0.95 in
Dimension - Width fraction
1 in
Dimension - Width inch
0.99 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor Type
CU C Str-Size
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
45 LBS/in
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
39600