BURNDY
Image of KPU2929T KPU2929T, Connector Only, Insulated Gutter Tap

KPU2929T, Connector Only, Insulated Gutter Tap

Brand: Burndy

Catalog ID: KPU2929T

Connector Only, 1/0 AWG-250 kcmil Run, #6 AWG-250 kcmil Tap, Al/Cu, KPU3C Red Cover is available separately

  • 600 Volt Rated
  • AL9CU dual rated for use with aluminum or copper conductor
  • UL Listed to UL486A-B, CSA Certified to C22.2 No. 65
  • Manufactured from high strength 6061-T6 aluminum alloy
  • Electro tin plated for low contact resistance and protection against corrosion
  • Tap parallel or perpendicular to run conductor
  • Connectors are re-useable

General

Catalog Number

KPU2929T

UPC

621945657540

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Run Range

1/0 AWG - 250 kcmil

Conductor - AL Str Tap Range

6 AWG - 250 kcmil

Conductor - Copper Str Run Range

1/0 AWG - 250 kcmil

Conductor - Copper Str Tap Range

6 AWG - 250 kcmil