BURNDY
KS15NK, Split Bolt Connector, Run: #10 Str-#8 Sol, Tap: #14-#8 AWG, Nickel Plated
Image of KS15NK KS15NK, Split Bolt Connector, Run: #10 Str-#8 Sol, Tap: #14-#8 AWG, Nickel Plated

KS15NK, Split Bolt Connector, Run: #10 Str-#8 Sol, Tap: #14-#8 AWG, Nickel Plated

Brand: Burndy

Catalog ID: KS15NK

Cu Alloy SERVIT Split Bolt, #10 Str. - #8 Sol.(Run), #14 - #8 AWG(Tap), Nickel Plated.

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Catalog Number

KS15NK

Connector Type

Split Bolt

Material

Copper

Plated

Y

Plating Type

Nickel

Trade Name

SERVIT®

UPC

781810095584

UPC 14 Digit GTIN

00781810095584

Dimensions

Dimension - Length Overall inch

0.85

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.38 in

Conductor Related

Conductor - Copper Solid Run

8 AWG

Conductor - Copper Solid Tap

8 AWG

Conductor - Copper Str Run Range

10 STR - 8 STR

Conductor - Copper Str Tap Range

10 STR - 8 STR

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • CU Weld C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Industry Standard(s)

UL486D

Standards - Industry Standards Met

UL486D

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

89100