BURNDY
KS17, Split Bolt Connector, Run/Tap: #8 AWG Str-#6 AWG Sol
Image of KS17 KS17, Split Bolt Connector, Run/Tap: #8 AWG Str-#6 AWG Sol
Image of KS17 KS17, Split Bolt Connector, Run/Tap: #8 AWG Str-#6 AWG Sol
play
3D View
play
360 View
+2
Image of KS17 KS17, Split Bolt Connector, Run/Tap: #8 AWG Str-#6 AWG Sol
Buy America(n) Qualified

KS17, Split Bolt Connector, Run/Tap: #8 AWG Str-#6 AWG Sol

$9.64 USD

Brand: Burndy

Catalog ID: KS17

Copper Split Bolt, Cu: 8 AWG (Str)-6 AWG (Sol) (Run & Tap),Length:1.14.

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Application

For Direct Burial Applications In Earth Or Concrete, Copper

Catalog Number

KS17

Connector Type

Split Bolt

Installation Torque Recommended in-lb

165 in

Material

Copper

Operating Temperature Celcius Max

90 °C

Operating Temperature Celcius Min

0 °C

Plated

No

Plating Type

Unplated

Product Family

Power Connectors>Split Bolts>KS

Product Type

Mechanical

Sub Brand

SERVIT

Trade Name

SERVIT®

Type

KS, Compact

UPC

781810011508

UPC 14 Digit GTIN

00781810011508

Dimensions

Dimension - B Length fraction

29/50 in

Dimension - B Length inch

.58 in

Dimension - Cross Flats inch

0.63 in

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.14

Dimension - Width fraction

9/20 in

Dimension - Width inch

0.45 in

Dimension - Width mm

11 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.45 in

Conductor Related

Conductor - Copper Solid Run

6 AWG

Conductor - Copper Solid Run Range

8 AWG-6 AWG

Conductor - Copper Solid Tap

6 AWG

Conductor - Copper Solid Tap Range

14 AWG-6 AWG

Conductor - Copper Str Run

8 AWG;7 AWG;6 AWG

Conductor - Copper Str Run Range

8 STR - 6 STR

Conductor - Copper Str Tap

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Str Tap Range

8 STR - 6 STR

Conductor - CopperWeld Solid Run

6 AWG

Conductor - CopperWeld Solid Run Range

6 AWG

Conductor - CopperWeld Solid Tap

6 AWG

Conductor - CopperWeld Solid Tap Range

6 AWG

Conductor - CopperWeld Str Run

9-1/2D ;8A ;3#12

Conductor - CopperWeld Str Run Range

9-1/2D -3#12

Conductor - CopperWeld Str Size

9-1/2 D;8A ;3#12

Conductor - CopperWeld Str Size Range

9-1/2 D-3#12

Conductor - CopperWeld Str Tap

9-1/2 D;8A ;3#12

Conductor - CopperWeld Str Tap Range

9-1/2 D-3#12

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

165 in

Operational

Operating Temperature Celcius Max

90 °C

Operating Temperature Celcius Min

0 °C

Operating Temperature Range Celcius

0 - 90

Operating Temperature Range Fahrenheit

32 - 194

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

99000