BURNDY
Image of KS173 KS173, Split Bolt Connector, Run/Tap: #8 AWG Str-#6 AWG Sol
Image of KS173 KS173, Split Bolt Connector, Run/Tap: #8 AWG Str-#6 AWG Sol
Buy America(n) Qualified

KS173, Split Bolt Connector, Run/Tap: #8 AWG Str-#6 AWG Sol

Brand: Burndy

Catalog ID: KS173

Copper Split Bolt, Cu: 8 AWG (Str)-6 AWG (Sol) (Run & Tap).

  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

Product details

General

Application

For Copper, Copperweld, Direct Burial Cables

Catalog Number

KS173

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

165 LBS/in

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

SERVIT

Trade Name

SERVIT®

Type

KS-3

UPC

781810021507

UPC 14 Digit GTIN

00781810021507

Dimensions

Dimension - Cross Flats inch

.62 in

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

0.98

Dimension - Width inch

0.70 in

Dimension - Width mm

18 mm

Width

0.7 in

Conductor Related

Conductor - Copper Solid Run

6 AWG

Conductor - Copper Solid Run Range

6 AWG

Conductor - Copper Solid Tap

6 AWG

Conductor - Copper Str Run

8 AWG;7 AWG;6 AWG

Conductor - Copper Str Run Range

8 STR - 6 STR

Conductor - Copper Str Tap

16 AWG;14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Str Tap Range

8 STR - 6 STR

Conductor - CopperWeld C Solid Size

12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - CopperWeld Solid Size Range

12 AWG-6 AWG

Conductor - CopperWeld Str Tap

8 D AWG;7 A AWG;7 D AWG;6 A AWG

Conductor - CopperWeld Str Tap Range

8 D AWG-6 A AWG

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

39600