BURNDY
KS20TN, Split Bolt Connector, Run: #8-#4 AWG, Tap: #14-#4 AWG, Tin Plated
Image of KS20TN KS20TN, Split Bolt Connector, Run: #8-#4 AWG, Tap: #14-#4 AWG, Tin Plated

KS20TN, Split Bolt Connector, Run: #8-#4 AWG, Tap: #14-#4 AWG, Tin Plated

Brand: Burndy

Catalog ID: KS20TN

Cu Alloy SERVIT Split Bolt, #8 - #4 AWG(Run), #14 - #4 AWG(Tap), Tin Plated.

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Catalog Number

KS20TN

Connector Type

Split Bolt

Material

Copper

Plated

Y

Plating Type

Tin Plated

Trade Name

SERVIT®

UPC

781810129081

UPC 14 Digit GTIN

00781810129081

Dimensions

Dimension - Length Overall inch

1.2

Width

0.51 in

Conductor Related

Conductor - Copper Solid Run

4 AWG

Conductor - Copper Solid Tap

4 AWG

Conductor - Copper Str Run Range

8 STR - 4 STR

Conductor - Copper Str Tap Range

8 STR - 4 STR

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • CU Weld C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486D

Standards - Industry Standards Met

UL486D

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

29000