

Brand: Burndy
Catalog ID: KS22TN
Catalog Number
KS22TN
Connector Type
Split Bolt
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
Power Connectors>Split Bolts>KS
Product Type
Mechanical
Trade Name
SERVIT®
UPC
781810094129
UPC 14 Digit GTIN
00781810094129
Dimension - Length Overall inch
1.5
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.6 in
Conductor - Copper Solid Run
2 AWG
Conductor - Copper Solid Tap
2 AWG
Conductor - Copper Str Run Range
6 STR - 3 STR
Conductor - Copper Str Tap Range
6 STR - 3 STR
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL486D
Standards - Industry Standards Met
UL486D
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Split Bolt
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
46400