BURNDY
KS26TN, Split Bolt Connector, Run: #2-2/0 AWG, Tap: #14-2/0 AWG, Tin Plated
Image of KS26TN KS26TN, Split Bolt Connector, Run: #2-2/0 AWG, Tap: #14-2/0 AWG, Tin Plated

KS26TN, Split Bolt Connector, Run: #2-2/0 AWG, Tap: #14-2/0 AWG, Tin Plated

Brand: Burndy

Catalog ID: KS26TN

Cu Alloy SERVIT Split Bolt, #2 - 2/0 AWG(Run), #14 - 2/0 AWG(Tap), Tin Plated.

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Catalog Number

KS26TN

Connector Type

Split Bolt

Material

Copper

Plated

Y

Plating Type

Tin Plated

Trade Name

SERVIT®

UPC

781810088463

UPC 14 Digit GTIN

00781810088463

Dimensions

Dimension - Length Overall inch

1.94

Width

0.82 in

Conductor Related

Conductor - Copper Solid Run

3/0 AWG

Conductor - Copper Solid Tap

3/0 AWG

Conductor - Copper Str Run Range

2 STR - 2/0 STR

Conductor - Copper Str Tap Range

2 STR - 2/0 STR

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • CU Weld C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486D

Standards - Industry Standards Met

UL486D

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

7425