BURNDY
Image of KS28 KS28, Split Bolt Connector, Run/Tap: #1-4/0 AWG

KS28, Split Bolt Connector, Run/Tap: #1-4/0 AWG

Brand: Burndy

Catalog ID: KS28

Copper Split Bolt, Cu: 1-4/0 AWG (Run & Tap).

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Catalog Number

KS28

Connector Type

Split Bolt

Installation Torque Recommended in-lb

650 in

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

SERVIT®

UPC

781810422007

UPC 14 Digit GTIN

00781810422007

Dimensions

Dimension - L Length Overall mm

53 mm

Dimension - Length Overall inch

2.46

Dimension - Width inch

1.17 in

Dimension - Width mm

30 mm

Dimensions

2.46 in x 1.18 in x 1.35 in

Height

1.35 in

Length

2.46 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.18 in

Conductor Related

Conductor - Copper Solid Run

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Run Range

1 AWG - 4/0 AWG

Conductor - Copper Solid Tap

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Tap Range

1 AWG - 4/0 AWG

Conductor - Copper Str Run

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

1 STR - 4/0 STR

Conductor - Copper Str Tap

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Tap Range

1 STR - 4/0 STR

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

  • UL 486A
  • UL486B

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

650 in

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

3600