BURNDY
Image of KS29 KS29, Split Bolt Connector, Run/Tap: #1 AWG Str-250 kcmil
Buy America(n) Qualified

KS29, Split Bolt Connector, Run/Tap: #1 AWG Str-250 kcmil

$80.57 USD

Brand: Burndy

Catalog ID: KS29

Copper Split Bolt, Cu: 1 AWG (Str)-250 kcmil (Run & Tap).

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Application

For Direct Burial Cables

Catalog Number

KS29

Connector Type

Split Bolt

EU RoHS Indicator

Installation Torque Recommended in-lb

650 in

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

SERVIT

Trade Name

SERVIT®

Type

KS

UPC

781810013809

UPC 14 Digit GTIN

00781810013809

Dimensions

Dimension - B Length inch

1.00 in

Dimension - Cross Flats inch

1.36 in

Dimension - L Length Overall mm

53 mm

Dimension - Length Overall inch

2.25

Dimension - Width fraction

1-17/100 in

Dimension - Width inch

1.17 in

Dimension - Width mm

30 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1 in

Conductor Related

Conductor - Copper Solid Run

4/0 AWG

Conductor - Copper Solid Run Range

1 AWG-250 kcmil

Conductor - Copper Solid Tap

4/0 AWG

Conductor - Copper Solid Tap Range

8 AWG-250 kcmil

Conductor - Copper Str Run

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Run Range

1 STR - 250 KCMIL

Conductor - Copper Str Tap

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Tap Range

1 STR - 250 KCMIL

Conductor - CopperWeld Solid Run

4/0

Conductor - CopperWeld Solid Run Range

4/0

Conductor - CopperWeld Solid Tap

4/0

Conductor - CopperWeld Solid Tap Range

4/0

Conductor - CopperWeld Str Run

7 #5

Conductor - CopperWeld Str Run Range

7 #5

Conductor - CopperWeld Str Tap

7 #5

Conductor - CopperWeld Str Tap Range

7 #5

Conductor - Rebar Size

4

Conductor - Rebar Size Range

4

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2026)
  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

  • UL 486A
  • UL486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

650 in

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

4625