BURNDY
Image of KS34G2 KS34G2, Split Bolt Connector, Run/Tap: 2/0 Str-500 kcmil

KS34G2, Split Bolt Connector, Run/Tap: 2/0 Str-500 kcmil

Brand: Burndy

Catalog ID: KS34G2

Cu Split Bolt, 2/0 Str-500 kcmil Cu, 19 #6 CuWeld(Run & Tap).

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Catalog Number

KS34G2

Connector Type

Split Bolt

Plated

Y

Plating Type

Tin

Trade Name

SERVIT®

UPC

781810058466

UPC 14 Digit GTIN

00781810058466

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • CU Weld C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486D

Standards - Industry Standards Met

UL486D

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

1968