BURNDY
Image of KSA2 KSA2, Aluminum Split Bolt Connector, Tin Plated
Image of KSA2 KSA2, Aluminum Split Bolt Connector, Tin Plated
Buy America(n) Qualified

KSA2, Aluminum Split Bolt Connector, Tin Plated

Brand: Burndy

Catalog ID: KSA2

Aluminum Split Bolt, (Run,Tap):: Al-Al: 2 AWG (Str), 2 AWG (Str) , Al-Cu: 6 AWG (Sol), 8 AWG (Str) , Cu-Cu: 2 AWG (Str), 8 AWG (Sol), Tin Plated.

  • No scratch brushing or oxide inhibitor required
  • Provides maximum pressure assuring a secure connection of run and tap conductors
  • UL486B Listed
  • Low contact resistance, provides equal coefficient of expansion
  • Inhibits the reformation of oxides by producting a gas-tight seal

Product details

General

Application

For All Combinations Of Aluminum To Aluminum, Aluminum To Copper And Copper To Copper, Aluminum Alloy Tin Plated

Catalog Number

KSA2

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Hardware Type

11/16-16 UNF

Installation Torque Recommended in-lb

275 LBS/in

Material

Aluminum

Plated

Y

Plating Type

Tin

Sub Brand

TRITAP, SERVIT

Temperature Rating

194

Trade Name

TRITAP™ SERVIT®

Type

KSA

UPC

781810015452

UPC 14 Digit GTIN

00781810015452

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.24 in

Dimension - Bolt Size inch

0.69 in

Dimension - Cross Flats inch

0.94 in

Dimension - Height fraction

7/9 in

Dimension - Height inch

0.78 in

Dimension - Height mm

19.8 mm

Dimension - L Length Overall mm

40 mm

Dimension - Length Overall inch

1.58 in

Dimension - Width inch

0.69 in

Dimension - Width mm

18 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Run Range

6 AWG-2 AWG

Conductor - AL Str Tap

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Tap Range

8 AWG-2 AWG

Conductor - Copper Solid Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Run Range

6 AWG-2 AWG

Conductor - Copper Solid Tap

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Tap Range

8 AWG-2 AWG

Conductor - Copper Str Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Run Range

6 AWG-2 AWG

Conductor - Copper Str Tap

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Tap Range

8 AWG-2 AWG

Conductor Size

8-2 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

29600

Resources and downloads