BURNDY
KSA2/0, Aluminum Split Bolt Connector, Tin Plated
Image of KSA2/0 KSA2/0, Aluminum Split Bolt Connector, Tin Plated

KSA2/0, Aluminum Split Bolt Connector, Tin Plated

Brand: Burndy

Catalog ID: KSA2/0

Aluminum Split Bolt for Al/Al, Al/Cu, or Cu/Cu Conductors. Max Run to Min Tap: 2/0 Str-#8 Str, UL486B Listed

  • No scratch brushing or oxide inhibitor required
  • Provides maximum pressure assuring a secure connection of run and tap conductors
  • UL486B Listed
  • Low contact resistance, provides equal coefficient of expansion
  • Inhibits the reformation of oxides by producting a gas-tight seal

General

Application

For All Combinations of Aluminum to Aluminum, Aluminum to Copper and Copper to Copper, Aluminum Alloy Tin Plated

Catalog Number

KSA2/0

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Hardware Type

7/8-14 UNF

Installation Torque Recommended in-lb

385 LBS/in

Material

Aluminum

Plated

Y

Plating Type

Tin

Sub Brand

TRITAP, SERVIT

Temperature Rating

194

Trade Name

TRITAP™ SERVIT®

Type

KSA

UPC

781810153505

UPC 14 Digit GTIN

00781810153505

Dimensions

Dimension - B Length fraction

1-4/9 in

Dimension - B Length inch

1.92 in

Dimension - Bolt Size inch

0.88 in

Dimension - Cross Flats inch

1.12 in

Dimension - Height fraction

8/9 in

Dimension - Height inch

0.90 in

Dimension - Height mm

22.9 mm

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.92 in

Dimension - Width inch

0.88 in

Dimension - Width mm

22 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Run Range

2 AWG-2/0 AWG

Conductor - AL Str Tap

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Tap Range

8 AWG-2/0 AWG

Conductor - Copper Solid Tap

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Tap Range

8 AWG-2/0 AWG

Conductor - Copper Str Run

2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Run Range

2 AWG-2/0 AWG

Conductor - Copper Str Tap

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Tap Range

8 AWG-2/0 AWG

Conductor Size

8-2/0 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

385 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

11600