BURNDY
Image of KSA350 KSA350, Aluminum Split Bolt Connector, Tin Plated

KSA350, Aluminum Split Bolt Connector, Tin Plated

Brand: Burndy

Catalog ID: KSA350

Aluminum Split Bolt, (Run,Tap):: Al-Al: 350 kcmil, 350 kcmil , Al-Cu: 1/0 AWG (Str), 4 AWG (Str) , Cu-Cu: 350 kcmil, 4 AWG (Str), Tin Plated.

  • No scratch brushing or oxide inhibitor required
  • Provides maximum pressure assuring a secure connection of run and tap conductors
  • UL486B Listed
  • Low contact resistance, provides equal coefficient of expansion
  • Inhibits the reformation of oxides by producting a gas-tight seal

General

Application

For All Combinations of Aluminum to Aluminum, Aluminum to Copper and Copper to Copper, Aluminum Alloy Tin Plated

Catalog Number

KSA350

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Hardware Type

1 3/8-12 UNF

Installation Torque Recommended in-lb

650 LBS/in

Material

Aluminum

Plated

Y

Plating Type

Tin

Sub Brand

TRITAP, SERVIT

Temperature Rating

194

Trade Name

TRITAP™ SERVIT®

Type

KSA

UPC

781810183526

UPC 14 Digit GTIN

00781810183526

Dimensions

Dimension - B Length fraction

2-1/6 in

Dimension - B Length inch

2.18 in

Dimension - Bolt Size inch

1.38 in

Dimension - Cross Flats inch

1.69 in

Dimension - Height fraction

1-1/2 in

Dimension - Height inch

1.50 in

Dimension - Height mm

38.1 mm

Dimension - L Length Overall mm

82 mm

Dimension - Length Overall inch

3.24 in

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Run Range

1/0 AWG-350 kcmil

Conductor - AL Str Tap

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Tap Range

4 AWG-350 kcmil

Conductor - Copper Solid Tap

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Tap Range

8 AWG-2 AWG

Conductor - Copper Str Run

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Run Range

1/0 -350 kcmil

Conductor - Copper Str Tap

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Tap Range

4 AWG-350 kcmil

Conductor Size

4 AWG-350 KCMIL

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

650 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

2880