
Brand: Burndy
Catalog ID: KSA4
Application
For All Combinations Of Aluminum To Aluminum, Aluminum To Copper And Copper To Copper, Aluminum Alloy Tin Plated
Catalog Number
KSA4
Connector Type
Split Bolt
EU RoHS Indicator
Yes
Hardware Type
5/8-18 UNF
Installation Torque Recommended in-lb
165 LBS/in
Material
Aluminum
Plated
Y
Plating Type
Tin
Sub Brand
TRITAP, SERVIT
Temperature Rating
194
Trade Name
TRITAP™ SERVIT®
Type
KSA
UPC
781810015407
UPC 14 Digit GTIN
00781810015407
Dimension - B Length fraction
1-1/9 in
Dimension - B Length inch
1.06 in
Dimension - Bolt Size inch
0.63 in
Dimension - Cross Flats inch
0.81 in
Dimension - Height fraction
5/7 in
Dimension - Height inch
0.71 in
Dimension - Height mm
18 mm
Dimension - L Length Overall mm
35 mm
Dimension - Length Overall inch
1.38 in
Dimension - Width inch
0.62 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Minimum Voltage
600
Conductor - AL Str Run
8 AWG;6 AWG;4 AWG
Conductor - AL Str Run Range
8 AWG-4 AWG
Conductor - AL Str Tap
8 AWG;6 AWG;4 AWG
Conductor - AL Str Tap Range
8 AWG-4 AWG
Conductor - Copper Solid Run
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Run Range
8 AWG-4 AWG
Conductor - Copper Solid Tap
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Tap Range
10 AWG-4 AWG
Conductor - Copper Str Run
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Run Range
8 AWG-4 AWG
Conductor - Copper Str Tap
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Tap Range
10 AWG-4 AWG
Conductor Size
10-4 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
165 LBS/in
Temperature Rating
194
Connector Type
Split Bolt
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
46400