
Brand: Burndy
Catalog ID: KSA4/0
Application
For All Combinations of Aluminum to Aluminum, Aluminum to Copper and Copper to Copper, Aluminum Alloy Tin Plated
Catalog Number
KSA4/0
Connector Type
Split Bolt
EU RoHS Indicator
Yes
Hardware Type
1 3/16-12 UN
Installation Torque Recommended in-lb
500 LBS/in
Material
Aluminum
Plated
Y
Plating Type
Tin
Sub Brand
TRITAP, SERVIT
Temperature Rating
194
Trade Name
TRITAP™ SERVIT®
Type
KSA
UPC
781810153512
UPC 14 Digit GTIN
00781810153512
Dimension - B Length fraction
1-8/9 in
Dimension - B Length inch
1.90 in
Dimension - Bolt Size inch
1.19 in
Dimension - Cross Flats inch
1.49 in
Dimension - Height fraction
1-1/3 in
Dimension - Height inch
1.17 in
Dimension - Height mm
29.7 mm
Dimension - L Length Overall mm
65 mm
Dimension - Length Overall inch
2.52 in
Dimension - Width inch
1.13 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Minimum Voltage
600
Conductor - AL Str Run
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - AL Str Run Range
2 AWG-4/0 AWG
Conductor - AL Str Tap
6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - AL Str Tap Range
6 AWG-4/0 AWG
Conductor - Copper Solid Tap
4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Tap Range
4 AWG-4/0 AWG
Conductor - Copper Str Run
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Run Range
2 AWG-4/0 AWG
Conductor - Copper Str Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Tap Range
6 AWG-4/0 AWG
Conductor Size
6-4/0 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
500 LBS/in
Temperature Rating
194
Connector Type
Split Bolt
Carton Quantity
30
Minimum Pack Quantity
1
Pallet Quantity
7200