BURNDY
Image of KSA6 KSA6, Aluminum Split Bolt Connector, Tin Plated
Image of KSA6 KSA6, Aluminum Split Bolt Connector, Tin Plated

KSA6, Aluminum Split Bolt Connector, Tin Plated

Brand:

Burndy

Catalog ID:

KSA6

Aluminum Split Bolt, (Run,Tap):: Al-Al: 6 AWG (Str), 6 AWG (Str) , Al-Cu: 10 AWG (Str), 10 AWG (Sol) , Cu-Cu: 6 AWG (Str), 10 AWG (Sol), Tin Plated.

  • No scratch brushing or oxide inhibitor required
  • Provides maximum pressure assuring a secure connection of run and tap conductors
  • UL486B Listed
  • Low contact resistance, provides equal coefficient of expansion
  • Inhibits the reformation of oxides by producting a gas-tight seal

Features: No Scratch Brushing Required, No Oxide Inhibitor Required, Orients The Conductor, Provides Maximum Pressure And Assures A Secure Connection Of Run And Tap Conductors, Facilitates Piercing The Aluminum Conductor Surface Oxides, UL 486B Listed, 90 DEG C Rated, Provides A Low Contact Resistance, Provides Equal Coefficient Of Expansion Inhibits The Reformation Of Oxides By Producing A Gas-Tight Seal, Provides Improved Retention Of Minimum To Maximum Conductor Combinations, Servit Cover: SC2, Installation Torque: 165 IN-LB, Conductor Type: Run: Commercial Stranded Aluminum, Commercial Stranded And Solid Copper, Tap: Commercial Stranded Aluminum, Commercial Stranded and Solid Copper, Length: 1.28 IN, Cross Flats: 0.75 IN, Width: 0.56 IN

Product details

General

Application

For All Combinations Of Aluminum To Aluminum, Aluminum To Copper And Copper To Copper, Aluminum Alloy Tin Plated

Catalog Number

KSA6

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

165 LBS/in

Material

Aluminum

Plated

Y

Plating Type

Tin

Sub Brand

TRITAP, SERVIT

Temperature Rating

194

Trade Name

TRITAP™ SERVIT®

Type

KSA

UPC

781810015353

UPC 12 Digit

7818100153533

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.06 in

Dimension - Bolt Size inch

1.06 in

Dimension - Cross Flats inch

0.75 in

Dimension - Height fraction

2/3 in

Dimension - Height inch

0.64 in

Dimension - Height mm

16.3 mm

Dimension - L Length Overall mm

40 mm

Dimension - Length Overall inch

1.68 in

Dimension - Pad Width inch

0.80 in

Dimension - Width inch

0.56 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

8 AWG;6 AWG

Conductor - AL Str Run Range

8 AWG-6 AWG

Conductor - AL Str Tap

8 AWG;6 AWG

Conductor - AL Str Tap Range

8 AWG-6 AWG

Conductor - Copper Solid Run

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Run Range

10 AWG-6 AWG

Conductor - Copper Solid Tap

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Tap Range

10 AWG-6 AWG

Conductor - Copper Str Run

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Str Run Range

10 AWG-6 AWG

Conductor - Copper Str Tap

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Str Tap Range

10 AWG-6 AWG

Conductor Size

10-6 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

46400

Resources and downloads