Brand: Burndy
Catalog ID: KSU20
Application
For All Combinations Of Copper, Aluminum, ACSR, AAAC, 5005, And Steel
Catalog Number
KSU20
Connector Type
Split Bolt
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
165
Material
Copper
Plated
Y
Plating Type
Tin Plated
Sub Brand
UNIVERSAL SERVIT
Trade Name
SERVIT®
Type
KSU, Universal
UPC
781810035252
UPC 14 Digit GTIN
00781810035252
Dimension - Cross Flats inch
.69 in
Dimension - L Length Overall mm
27 mm
Dimension - Length Overall inch
1.35
Dimension - Width inch
0.48 in
Dimension - Width mm
12 mm
Width
0.48 in
Conductor - AAAC 5005 Run
30.58 (7) kcmil
Conductor - AAAC 5005 Run Range
30.58 (7) kcmil
Conductor - AAAC 5005 Tap
30.58 (7) kcmil
Conductor - AAAC 5005 Tap Range
30.58 (7) kcmil
Conductor - AAAC 6201 Run
30.58 (7) kcmil
Conductor - AAAC 6201 Run Range
30.58 (7) kcmil
Conductor - AAAC 6201 Tap
30.58 (7) kcmil
Conductor - AAAC 6201 Tap Range
30.58 (7) kcmil
Conductor - ACSR Str Run
6 (6/1) Turkey AWG
Conductor - ACSR Str Run Range
6 AWG
Conductor - ACSR Str Tap
6 (6/1) Turkey AWG
Conductor - ACSR Str Tap Range
6 AWG
Conductor - AL Str Run
10 AWG;8 AWG;6 AWG;4 AWG
Conductor - AL Str Run Range
10 STR. - 4 SOL.
Conductor - AL Str Tap
10 AWG;8 AWG;6 AWG;4 AWG
Conductor - AL Str Tap Range
10 STR. - 4 SOL.
Conductor - Copper Solid Run
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Run Range
10 AWG-4 AWG
Conductor - Copper Solid Tap
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Tap Range
10 AWG-4 AWG
Conductor - Copper Str Run
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Run Range
10 STR. - 4 SOL.
Conductor - Copper Str Tap
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Tap Range
10 STR. - 4 SOL.
Conductor - Galvanized Steel Str Size
7/32 (7) in
Conductor - Galvanized Steel Str Size Range
7/32 (7) in
Conductor Type
Buy America(n) Qualified
BABA Compliant (All status valid till December 2025)
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
29700